Insulated Silicone Soldering Mat
TOL-14672

Insulated Silicone Soldering Mat

SKU: TOL-14672

With this Insulated Silicone Soldering Mat you will be provided with the means to protect your desktop, soldering station, or workbench from an iron tip.

$15.95
In stock
SKU
TOL-14672
In stock
Stock/Discounts

Product Overview

Keeping your workspace clean and well kept has always been a paramount concern for keeping all your possessions well maintained and pristine. With this Insulated Silicone Soldering Mat, you will be provided with the means to protect your desktop, soldering station, or workbench from the superheated tip of a soldering iron! Each mat is equipped with a large working area for all your soldering needs as well as a plenty of organization "buckets" (one large, three medium, eight small, and 56 tiny) for resistors, soldering tips, ICs and other various components. Due to the composition of these mats being comprised of silicone, they do have a useful temperature range with a maximum of 500°C (930°F).

These mats are capable of protecting a 400mm x 300mm (~15.75" x ~11.8") area with 235mm devoted to the working area and another 65mm for storage space. Since these soldering mats non-slip, non-conductive, and heat resistant they make for a perfect addition to your workbench!

Features & Specs

  • Silicone Material
  • Non-Slip
  • Non-Conductive
  • Maximum Temperature: 500°C (930°F)
  • Dimensions: 400mm x 300mm (~15.75" x ~11.8")
  • Weight: 420g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Insulated Silicone Soldering Mat
Insulated Silicone Soldering Mat
$15.95
TOL-14672
$15.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing