This product has been retired from our catalog and is no longer for sale. View the updated version below. TOL-30646

Solder-Mate Solder Dispenser
TOL-14232

Solder-Mate Solder Dispenser

SKU: TOL-14232
Out of stock
SKU
TOL-14232

This product has been retired from our catalog and is no longer for sale. View the updated version below. TOL-30646

Product Overview

The Solder-Mate™ Solder Dispenser provides you with an easy way to, well...dispense solder! This handy tool provides a continuous supply of solder (until the roll runs out, that is), freeing up hand space and minimizing downtime. Each solder dispenser can hold up to a 1lb solder spool. This is a great addition to any workbench!

Note: Solder is NOT included with the Solder-Mate and will need to be purchased separately.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Solder-Mate Solder Dispenser
Solder-Mate Solder Dispenser TOL-14232
$15.5 retail price.

Available Discounts

  • $14.73 | 25+ units
  • $13.95 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing