SHU Makerspace - Electronics

by Member #624837

Favorited Favorite 0

Tools and materials for electronics projects

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter - Basic
In stock TOL-12966
33 2   
9V to Barrel Jack Adapter
In stock PRT-09518
21 6   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
10 20   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
22.5 10   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
9V Battery Holder
In stock PRT-10512
35 10   
Battery Holder - 2x18650 (wire leads)
In stock PRT-12900
8 5   
Battery Holder - 4xAA Square
In stock PRT-00552
10.5 5   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Capacitor Ceramic 22pF
In stock COM-08571
14.5
You save:
0.5 (3%)
50   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
21.5
You save:
1 (4%)
50   
Toggle Switch
In stock COM-09276
4.2 2   
Rocker Switch - SPST (round)
In stock COM-11138
1.65 3   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.65 3   
Digital Potentiometer - 10K
In stock COM-10613
16 10   
DC Brushless Fan - 80x80x15mm (5V)
Retired COM-09649
59.5 10   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
4.75 5   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
165.6 6   
USB Cable A to B - 6 Foot
In stock CAB-00512
27 6   
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
49.9 2   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
22 4   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
77.7 6   
SparkFun Line Sensor Breakout - QRE1113 (Digital)
In stock ROB-09454
39.96
You save:
2.04 (5%)
12   
Temperature Sensor - TMP36
In stock SEN-10988
9.6 6   
Tilt Sensor - AT407
In stock SEN-10289
8.4 4   
Force Sensitive Resistor - Square
In stock SEN-09376
50 4   
Flex Sensor 2.2"
In stock SEN-10264
47.8 4   
PIR Motion Sensor
Retired SEN-08630
19.9 2   
Cannot be ordered at this time.
Omron Snap Action Switch
Retired COM-00098
11.7 6   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
5.85 13   
Multi-Chassis - Tank Version
Retired ROB-12091
44.95 1   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
53.7 6   
Raspberry Pi - 8GB SD Card
Retired DEV-12998
119.5 10   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Out of stock PRT-13103
9.84
You save:
8.06 (45%)
2   
Cannot be ordered at this time.
Raspberry Pi Primary Display Cape - 3.2" Touchscreen
Retired LCD-13051
54.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
199.75 5   
Cannot be ordered at this time.
Total: 1352.55