Possible Gadget Investments

by Member #634764

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
USB Battery Pack - 6600 mAh
Retired PRT-11360
29.95 1   
Cannot be ordered at this time.
PowerSwitch Tail Kit
Retired COM-12920
19.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
SparkFun LED Starter Kit
Retired KIT-13234
34.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
17 available COM-07835
4.95 1   
Button Pad 4x4 - Breakout PCB
In stock COM-08033
10.95 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Button Pad 2x2 Top Bezel
In stock COM-08746
2.1 1   
Button Pad 2x2 Bottom Bezel
32 available COM-08747
0.95
You save:
3 (76%)
1   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
SparkFun Solid State Relay Kit
Retired KIT-10684
19.95 1   
Cannot be ordered at this time.
Silicon Nitride Igniter - 12V
Retired COM-11694
19.95 1   
Cannot be ordered at this time.
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun Coulomb Counter Breakout - LTC4150
In stock BOB-12052
16.5 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Total: 491.58