Cool Prototyping Stuff

by MrSoltys

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Clear Common Cathode (100 pack)
Retired COM-09985
59.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
11.25 5   
Jumper Wire Kit - 140pcs
In stock PRT-00124
32.5 5   
LED Mixed Bag - 10mm
In stock COM-13326
104
You save:
5.5 (5%)
10   
10 Segment LED Bar Graph - Blue
33 available COM-09937
11.25 5   
LED - Super Bright Yellow (100 pack)
Retired COM-09982
14.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
89.7 6   
LED - Super Bright Green (100 pack)
Retired COM-09984
19.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
LED - Super Bright Red (100 pack)
Retired COM-09979
14.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
87.6 8   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
131.85 3   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
21 10   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
39.5 10   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
39.5 10   
Tactile Button Assortment
In stock COM-10302
13 2   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
92.5 5   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
134.75 5   
Build Upons LED - PTH (10 Pack)
Retired COM-13312
34.75 5   
Cannot be ordered at this time.
SparkFun LED Starter Kit
Retired KIT-13234
174.75 5   
Cannot be ordered at this time.
Total: 1177.6