You will need to solder the ultrasonic sensor. If you do not have access to a soldering iron, I would recommend switching to a proximity sensor: https://www.sparkfun.com/products/242 https://www.sparkfun.com/products/8733
Product | Subtotal | Qty | |
---|---|---|---|
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
LED - Basic Yellow 3mm
COM-00532 |
0.45 | 1 | |
LED - Basic Green 3mm
COM-09650 |
0.45 | 1 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.2 | 2 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
1.8 | 6 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
9V Alkaline Battery
PRT-10218 |
2.25 | 1 | |
9V Snap Connector
PRT-00091 |
1.75 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Ultrasonic Range Finder - LV-MaxSonar-EZ1
SEN-00639 |
35.5 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Diode Small Signal - 1N4148
COM-08588 |
0.5 | 2 | |
Hobby Motor - Gear
ROB-11696 |
2.1 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Transistor - NPN (P2N2222A)
COM-12852 |
2.5 |
5
Cannot be ordered at this time. |
|
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Total: 91.35 |