Things for the LED ring controller

by Member #769714

Favorited Favorite 0

Things for the LED ring controller

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
2x5 Pin Shrouded Header
In stock PRT-08506
3.5 2   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Relay SPDT Sealed
In stock COM-00100
8.4 4   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
1.1 2   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Total: 89.6