big bad birthday consolation list

by Member #98731

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Micro-B Cable - 6"
In stock CAB-13244
6.3 3   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
Shift Register 8-Bit - SN74HC595
In stock COM-13699
8.4 8   
7-Segment Display - 20mm (Green)
Retired COM-11407
3.75
You save:
2.1 (36%)
3   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
13 2   
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
LED - Infrared 950nm (25 pack)
Retired COM-10557
9.25 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
1.9 2   
Cannot be ordered at this time.
Total: 122