Product | Subtotal | Qty | |
---|---|---|---|
Force Sensitive Resistor 0.5"
SEN-09375 |
30 | 4 | |
Force Sensitive Resistor - Small
SEN-09673 |
15 | 2 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
11.8 | 4 | |
Banana to Banana Cables
CAB-00507 |
22 | 4 | |
Breadboard - Classic
PRT-00112 |
21.9 | 2 | |
Breadboard - Giant
PRT-12614 |
21.5 | 1 | |
SparkFun Solder-able Breadboard
PRT-12070 |
27.5 | 5 | |
FlexiForce Pressure Sensor - 25lbs.
SEN-08712 |
94 | 4 | |
FlexiForce Pressure Sensor - 1lb.
SEN-08713 |
21.5 | 1 | |
Voltage Regulator - 5V
COM-00107 |
5.25 | 5 | |
SparkFun 5V Step-Up Breakout - NCP1402
PRT-10968 |
11.9 |
2
Cannot be ordered at this time. |
|
Banana to IC Hook Cables
CAB-00506 |
5.5 | 1 | |
PICAXE 08M2 Microcontroller (8 pin)
COM-10803 |
35 | 10 | |
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
TOL-12890 |
17.85 |
3
Cannot be ordered at this time. |
|
SparkFun microB USB Breakout
BOB-12035 |
28
You save: 1.5 (5%) |
10 | |
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
SEN-11309 |
38.66
You save: 4.29 (10%) |
1
Cannot be ordered at this time. |
|
Total: 407.36 |