by jma89
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Transceiver Breakout - MAX3232
BOB-11189 |
6.5 | 1 | |
Mini Microswitch - SPDT (Offset Lever, 2-Pack)
COM-13014 |
3.5 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Audio Plug - 3.5mm
COM-11143 |
0.55 | 1 | |
ProtoBoard - Square 2"
PRT-08811 |
3.5 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
Spring Terminals - PCB Mount (4-Pin)
PRT-08075 |
3.2 | 2 | |
Relay SPDT Sealed
COM-00100 |
4.2 | 2 | |
Total: 45.85 |