These parts go with a chapter in Family Projects for Smart Objects by John Keefe. See the See the companion website for more information.
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
SparkFun WiFi Shield - ESP8266
WRL-13287 |
18.5 | 1 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
Soldering Iron - 30W (US, 110V)
TOL-09507 |
10.95 | 1 | |
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
|
Total: 88.65 |