Customer #832664's Wish List from Cart

by Member #832664

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
2.1 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Diffused LED - White 10mm
In stock COM-11121
7.2 12   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
6.6 12   
LED - RGB Diffused Common Anode
In stock COM-10821
13.5 6   
LED - RGB Diffused Common Cathode
In stock COM-09264
13.5 6   
LED - 3W Aluminum PCB (5 Pack, Cool White)
In stock COM-13105
17.9 2   
Total: 153.6