TSA List

by Member #900581

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
25.9 2   
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
2.1 2   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
5.5 2   
Keypad - 12 Button
Retired COM-08653
7.9 2   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
9 2   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
7 2   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
7 2   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Magnetic Door Switch Set
In stock COM-13247
7.9 2   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Total: 352.55