Customer #825525's Wish List from Cart

by Member #825525

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
8.4 4   
Hot-air Rework Station - 303D
Retired TOL-10706
689.7 6   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 40mAh (JST-PH)
In stock PRT-13852
14.85 3   
Lithium Ion Battery - 6Ah
In stock PRT-13856
65 2   
Lithium Ion Battery - 400mAh
Only 6 left! PRT-13851
5.5 1   
Lithium Ion Battery - 110mAh
In stock PRT-13853
183.05
You save:
9.45 (5%)
35   
Lithium Ion Battery - 18650 Cell (2600mAh, Solder Tab)
In stock PRT-13189
6.95 1   
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
112.5 15   
Cannot be ordered at this time.
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
78 12   
SparkFun SSOP to DIP Adapter - 16-Pin
In stock BOB-13994
126
You save:
14 (10%)
40   
Concave Button - Green
In stock COM-09341
13.75 5   
Concave Button - White
In stock COM-09340
55 20   
Concave Button - Black
In stock COM-09339
78.3
You save:
4.2 (5%)
30   
Dual 7-Segment Display - LED (RGB)
Only 14 left! COM-13999
4.5 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
99.82
You save:
5.18 (5%)
14   
Teensy 3.6 (Headers)
Retired DEV-14058
2116.53
You save:
111.22 (5%)
67   
Cannot be ordered at this time.
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
41.85 3   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - LP55231
In stock BOB-13884
21 2   
Teensy Audio Board
Retired DEV-12767
119.6 8   
Cannot be ordered at this time.
Teensy 3.6
Retired DEV-14057
3422.9
You save:
379.6 (10%)
130   
Cannot be ordered at this time.
SparkFun Load Cell Amplifier - HX711
In stock SEN-13879
156
You save:
8.25 (5%)
15   
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
SparkFun OpenScale
In stock SEN-13261
34.5 1   
microSD USB Reader
In stock COM-13004
360.87
You save:
18.63 (5%)
69   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
16.5 3   
Hydrogen Gas Sensor - MQ-8
31 available SEN-10916
16.5 3   
RFM69HCW Wireless Transceiver - 434MHz
In stock COM-13910
512.94
You save:
26.56 (5%)
83   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
8 5   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
2610.06
You save:
136.94 (5%)
82   
SparkFun Beefy 3 - FTDI Basic Breakout
In stock DEV-13746
1102.5
You save:
122.5 (10%)
70   
Vacuum Pump - 12V
In stock ROB-10398
1332
You save:
70.3 (5%)
74   
Teensy 3.1 XBee Adapter
Out of stock BOB-13311
5.9
You save:
6 (50%)
2   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
1549.74
You save:
171.81 (10%)
69   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
Only 8 left! PRT-12711
272.8
You save:
14.4 (5%)
16   
SparkFun USB Mini-B Breakout
In stock BOB-09966
228.76
You save:
24.94 (10%)
86   
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
421.92
You save:
22.08 (5%)
24   
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
1298.5
You save:
68.6 (5%)
98   
SparkFun SIM Card Socket Breakout
In stock BOB-00573
75.8 4   
SparkFun Bluetooth Modem - BlueSMiRF Gold
Retired WRL-12582
776.1
You save:
332.4 (30%)
30   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
2123.55
You save:
235.95 (10%)
121   
SparkFun Third Hand Kit
15 available TOL-11784
3172.5
You save:
352.5 (10%)
94   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
482.85
You save:
53.65 (10%)
29   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
289.44
You save:
31.86 (10%)
54   
Total: 24149.78