Building Interactive Objects Class

Favorited Favorite 0

This shopping list is for the students of IMS253 at Miami University, last updated for Spring 2019.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
Concave Button - White
In stock COM-09340
16.5 6   
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Hobby Knife
In stock TOL-09200
3.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
2.75 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Teensy LC
Retired DEV-13305
25.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Soldering Iron Stand
Only 9 left! TOL-09477
6.5 1   
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
16.5 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Brass Sponge
In stock TOL-08964
3.5 1   
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Wire Strippers - 22-30AWG
Retired TOL-14762
14.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Insulated Silicone Soldering Mat
Out of stock TOL-14672
10.95 1   
Total: 244.68