Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno - R3 SMD
DEV-11224 |
26.3 | 1 | |
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
COM-13761 |
1.9 |
2
Cannot be ordered at this time. |
|
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
28 | 8 | |
Mux Shield II
DEV-11723 |
26.95 | 1 | |
Binding Post - Red
PRT-09739 |
1.35 | 3 | |
Binding Post - Black
PRT-09740 |
0.45 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
20.25 | 9 | |
LED - Basic Blue 5mm
COM-11372 |
5.4 | 9 | |
Silver Metal Knob - 14x24mm
COM-10001 |
6.4 | 4 | |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
11 | 2 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
5.25 | 5 | |
Ribbon Crimp Connector - 6-pin (2x3, Female)
PRT-10651 |
0.9 | 2 | |
2x3 Pin Shrouded Header
PRT-10877 |
3.5 | 2 | |
BNC Connector - Right Angle
PRT-10550 |
5.5 | 2 | |
LED Holder - 5mm (Chrome Finish)
COM-11147 |
11 | 20 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
USB Weatherproof Connector - Panel Mount (USB-B)
PRT-11370 |
16.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Type A Female Breakout
BOB-12700 |
4.95 | 1 | |
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Total: 182.3 |