Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thin Speaker
Retired COM-10722
1.9 2   
Cannot be ordered at this time.
Big Easy Driver
In stock ROB-12859
43 2   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
12.25 5   
Large Piezo Alarm - 3kHz
Retired COM-13940
3.5 1   
Cannot be ordered at this time.
SparkFun ESP32 Thing
In stock DEV-13907
141 6   
Digital LED Voltmeter
In stock PRT-14313
8.25 3   
Circular Robotics Chassis Kit (Three-Layer)
Retired ROB-14339
19.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
3.2 2   
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
34.75 5   
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
15 2   
ELastoLite Contact Patch
Retired COM-11919
4.75 5   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
11 2   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
7 2   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Actobotics Kit - ActoBitty 2
Retired ROB-13047
29.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge
32 available BOB-13717
25.9 2   
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
19.9 2   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
19.9 2   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large
In stock SEN-09196
33 6   
Piezo Element
In stock SEN-10293
8 5   
Total: 632.85