Manteca Unterholzner PO 018-01725

by Member #480735

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
142
You save:
7.5 (5%)
10   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom Breakout - LSM303C
Retired BOB-13303
32.85 3   
Cannot be ordered at this time.
GPS Mouse - GP-808G (72 Channel)
Retired GPS-14198
189.75 5   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
39.5 10   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
Retired ROB-13845
32.7 6   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
59.4 12   
Hobby Motor - Gear
Out of stock ROB-11696
21 10   
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
Slip Ring - 12 Wire (2A)
20 available ROB-13065
21.5 1   
Slip Ring - 6 Wire (2A)
In stock ROB-13064
16.5 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
11 2   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
7 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
LED RGB Strip - Addressable, 5m (APA102)
In stock COM-14016
96.5 1   
Micro Gripper Kit A - Straight Mount
32 available ROB-13176
11.9 2   
Standard Gripper Kit A - Channel Mount
Retired ROB-13174
9.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
Servo - Generic (Sub-Micro Size)
15 available ROB-09065
49.75 5   
Analog to Digital Converter - MCP3002
In stock COM-08636
25 10   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
17.5 5   
Schottky Diode
In stock COM-10926
7.2
You save:
0.3 (4%)
30   
micro:bit Go Bundle
Retired DEV-14336
49.5 3   
Cannot be ordered at this time.
Total: 890.9