Switch Testing

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Snappable Protoboard
In stock PRT-13268
44.75 5   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
84.75 5   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
46.25
You save:
2.5 (5%)
25   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
104
You save:
5.5 (5%)
10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
26.85 3   
SparkFun Capacitor Kit
In stock KIT-13698
26.85 3   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
97.5 5   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Momentary Button - Panel Mount (Red)
In stock COM-11992
10.5 10   
Raspberry Pi 3
Retired DEV-13825
79.9 2   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
120 2   
Cannot be ordered at this time.
Raspberry Pi™ - 16GB MicroSD NOOBS Card
Retired COM-13945
49.9 2   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
519.9 2   
Cannot be ordered at this time.
DAQCplate
Retired DEV-14148
37.5 1   
Cannot be ordered at this time.
MOTORplate
Retired DEV-14149
34.99 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
Only 14 left! TOL-13831
17.9 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Total: 1442.14