Makenzie's World

by Member #1273939

Favorited Favorite 0

Community Partnership Program list.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Only 1 left! PRT-11710
6.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Wall Adapter Power Supply - 6V DC 2A (Barrel Jack)
Retired TOL-14158
9.9 2   
Cannot be ordered at this time.
Terminal Block - 6 Position (15A, 600V)
Out of stock PRT-13061
2.95 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
11 2   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Third Hand
23 available TOL-09317
10.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
24.95 1   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
6.5 1   
Metal Pushbutton - Momentary (16mm, Blue)
In stock COM-11967
6.5 1   
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
10.95
You save:
6.55 (37%)
1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
5.85 3   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Red)
In stock COM-11966
6.5 1   
Total: 216.25