Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey Classic by JoyLabz
In stock KIT-14478
642 12   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
33.5 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
17.9 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
49.95
You save:
2.55 (5%)
15   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
43 2   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
5.9 2   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
9 2   
WiFi Module - ESP8266
Retired WRL-13678
13.9 2   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
Only 4 left! PRT-12885
28.95 1   
Teensy 3.6
Retired DEV-14057
58.5 2   
Cannot be ordered at this time.
Force Sensitive Resistor - Small
In stock SEN-09673
22.5 3   
USB to RS232 Converter - 6ft
34 available CAB-11304
17.5 1   
SparkFun RS232 Shifter - SMD
In stock PRT-00449
35 2   
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
25.9 2   
Cannot be ordered at this time.
SparkFun Variable Load Kit
Out of stock KIT-14449
48.5 1   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
17.5 1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
24.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
Micro Gripper Kit A - Straight Mount
30 available ROB-13176
11.9 2   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
19.9 2   
Cannot be ordered at this time.
Soldering Iron - 60W (Adjustable Temperature)
20 available TOL-14456
82.5 5   
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
Total: 1309.35