Both campus prototyping

by moose

Favorited Favorite 0

basic needs for arduino / Pi on both campuses

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Large Jumper Wire Kit - 700pcs
Out of stock PRT-14671
26.95 1   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
18 4   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
33.3
You save:
1.7 (5%)
10   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
Only 11 left! TOL-13831
8.95 1   
Breadboard - Mini Modular (White)
In stock PRT-12043
4.5 1   
Raspberry Pi 3 B+
Only 7 left! DEV-14643
35 1   
SparkFun Tinker Kit
Retired KIT-14556
37.46
You save:
12.49 (25%)
1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Total: 266.16