These are some ideas for my birthday
Product | Subtotal | Qty | |
---|---|---|---|
7-Segment Display - 20mm (Red)
COM-11405 |
8 | 5 | |
Breadboard - Full-Size (Bare)
PRT-12615 |
13 | 2 | |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
Thumb Joystick
COM-09032 |
4.5 | 1 | |
SparkFun Thumb Joystick Breakout
BOB-09110 |
2.1 | 1 | |
Concave Button - Red
COM-09336 |
2.75 | 1 | |
Concave Button - Blue
COM-09337 |
2.75 | 1 | |
SparkFun TRRS 3.5mm Jack Breakout
BOB-11570 |
4.5 | 1 | |
SparkFun Third Hand Parts
TOL-12033 |
2.45 | 1 | |
Solder Vacuum
TOL-13203 |
5.5 | 1 | |
Large Piezo Alarm - 3kHz
COM-13940 |
7 |
2
Cannot be ordered at this time. |
|
Keypad - 12 Button
COM-14662 |
4.95 | 1 | |
DIP Switch - 8 Position
COM-08034 |
3.2 | 2 | |
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
Flush Cutters - Xcelite
TOL-14782 |
14 | 1 | |
Total: 89.15 |