Gia

by Toni_K

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RGB LED Matrix Panel - 32x64
Retired COM-14718
37.45
You save:
16.05 (30%)
1   
Cannot be ordered at this time.
RGB LED Matrix Panel - 32x32
In stock COM-14646
48.5 1   
RGB LED Matrix Panel - 64x64
Retired COM-14824
73.06
You save:
12.89 (15%)
1   
Cannot be ordered at this time.
SmartLED Shield - Teensy 4
Retired DEV-17521
79.8 4   
Cannot be ordered at this time.
Fairy Lights - Addressable RGB (5m)
In stock PRT-16792
107.5 5   
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
54.75
You save:
32.75 (37%)
5   
Raspberry Pi Micro USB to USB-C Adapter - Black
In stock PRT-18015
10 10   
Fairy Lights - Blue (2.5m)
Retired PRT-14505
24.75 5   
Cannot be ordered at this time.
Fairy Lights - Green (2.5m)
Retired PRT-14504
24.75 5   
Cannot be ordered at this time.
Fairy Lights - Red (2.5m)
Retired PRT-14503
24.75 5   
Cannot be ordered at this time.
Fairy Lights - Warm White (2.5m)
Retired PRT-14500
24.75 5   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
Out of stock PRT-14411
87.5 5   
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
16 10   
Barrel Jack Extension Cable - M-F (3 ft)
In stock COM-11706
9.75 5   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
27.5 10   
LED - 10mm Cycling RGB (fast)
Retired COM-11453
2.4
You save:
7.1 (75%)
10   
Cannot be ordered at this time.
LED - 10mm Cycling RGB (slow)
In stock COM-11452
10.5 10   
LED - 5mm Cycling RGB (fast)
19 available COM-11451
9.5 10   
LED - 3mm Cycling RGB (fast)
In stock COM-11449
5.5 10   
LED - 3mm Cycling RGB (slow)
In stock COM-11448
5.5 10   
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
16 10   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
17.5 5   
Total: 717.71