pip-boy 3k

by FSDPenguin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Escudo
Retired COM-09259
19.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
20 Channel LS20126 GPS Receiver
Retired GPS-09838
59.95 1   
Cannot be ordered at this time.
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
Solder : Time Watch Kit
Retired KIT-10751
29.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
29.9 2   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
7 2   
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
Piezo Element
In stock SEN-10293
1.6 1   
Surface Mount Navigation Switch
In stock COM-08184
3.2 2   
Digital Potentiometer - 10K
In stock COM-10613
8 5   
Clear Plastic Knob
In stock COM-10597
1.05 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085
Retired COM-09603
8.95 1   
Cannot be ordered at this time.
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
9.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
Thermal Printer Paper - 34'
Out of stock COM-10560
4
You save:
0.2 (5%)
2   
Cannot be ordered at this time.
Simon Game
Retired WIG-07947
14.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
29.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
7.5 10   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
7.5 10   
SparkFun GPS Receiver Breakout - LS20126
Retired BOB-10141
0.25
You save:
1.7 (87%)
1   
Cannot be ordered at this time.
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
Total: 525.58