To be bought

by SepZed

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
39.9 2   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
5.75 5   
2mm 10pin XBee Socket - SMD
In stock PRT-10030
2.1 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
JST Right Angle Connector - White
Retired PRT-08612
4.75 5   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Key Switch - Small
Retired COM-10445
1.9 2   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
XTend 900 1W RPSMA - 40 Mile Range
Retired WRL-09411
194.95 1   
Cannot be ordered at this time.
DigiXTend Modem Breakout
Retired BOB-09596
1.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Total: 617.75