March13th2012

by Canso

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
USB 32-Bit Whacker - PIC32MX795 Development Board
In stock DEV-09713
50.95 1   
IOIO for Android
Retired DEV-10748
39.95 1   
Cannot be ordered at this time.
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - MPL115A1
In stock SEN-09602
7.95 1   
16 Channel Multiplexer
In stock COM-00299
4.2 4   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
13.5 3   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
3 4   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3 4   
ProtoBoard - Square 2"
19 available PRT-08811
7 2   
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
JST Jumper 5 Wire Assembly
Retired PRT-09917
1.5 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
9 2   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Humidity sensor - HH10D
Retired SEN-10239
9.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
5.25 3   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Micro Maestro 6-channel USB Servo Controller
Retired ROB-09664
19.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Total: 370.25