by jchalo99
this wishlist has everything but the project box, touch screen, and code for my utility.
touch screen http://iteadstudio.com/store/index.php?main_page=product_info&cPath=18&products_id=478
Project Box http://www.radioshack.com/product/index.jsp?productId=2062282
I am going to create a website to display and share this project. and offer it up for sale.
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun RS232 Shifter SMD (No DB9)
PRT-08780 |
12.5 | 1 | |
25 Pin Male Solder Cup DB25
PRT-08287 |
0.95 |
1
Cannot be ordered at this time. |
|
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Power Cell - LiPo Charger/Booster (Old-School)
PRT-10300 |
14.95 |
1
Cannot be ordered at this time. |
|
Real Time Clock Module
BOB-00099 |
14.95 |
1
Cannot be ordered at this time. |
|
MiniDIN 6-Pin Connector
PRT-08509 |
0.95 |
1
Cannot be ordered at this time. |
|
MiniDIN 6-Pin Connector Breakout
PRT-08651 |
0.95 |
1
Cannot be ordered at this time. |
|
Rocker Switch - DPDT
COM-11139 |
0.95 |
1
Cannot be ordered at this time. |
|
Rocker Switch - Medium
COM-10727 |
0.5 |
1
Cannot be ordered at this time. |
|
Flash Memory - microSD 1GB
COM-08163 |
6.95 |
1
Cannot be ordered at this time. |
|
Thermal Printer
COM-10438 |
39.95
You save: 10 (20%) |
1
Cannot be ordered at this time. |
|
Thermal Printer Paper - 34'
COM-10560 |
2
You save: 0.1 (5%) |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
6.95 |
1
Cannot be ordered at this time. |
|
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
2.95 | 1 | |
Hook-up Wire - Brown (22 AWG)
PRT-08027 |
3.5 | 1 | |
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Screw - Phillips Head (3/4", 4-40, 10 pack)
PRT-10451 |
0.45
You save: 1.05 (70%) |
1
Cannot be ordered at this time. |
|
Nut - Nylon Locknut (4-40, 10 pack)
PRT-10460 |
0.2
You save: 1.3 (87%) |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Fuel Gauge
TOL-10617 |
12.5 |
1
Cannot be ordered at this time. |
|
Total: 250.5 |