Sonic Screwdriver Parts

by greymaiden

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
0.55 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
IR Receiver - TSOP85
Retired SEN-08545
2.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
Arduino Mini 05
Retired DEV-11303
33.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-11016
159.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - 1xAA
Retired PRT-08248
21.9 2   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
LED - Super Bright White
In stock COM-00531
1.05 1   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
7-Segment Serial Display - Kelly Green
Retired COM-09767
9.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
Total: 316.26