Circuit bending

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Slide Potentiometer Knob - X-Large
In stock COM-09120
1.6 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
0.5 1   
Cannot be ordered at this time.
Audio Jack - 1/4" Stereo (right angle)
In stock COM-11144
1.05 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (2 coin types)
Retired COM-11635
19.95 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
Total: 90.15