one

by Member #393568

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
IC Hook Test Leads
Out of stock CAB-00501
9.95 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
4 Pin Molex Connector - Pigtail
Retired TOL-11298
0.95 1   
Cannot be ordered at this time.
Alligator Clip
In stock PRT-00111
0.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
High Temperature Adhesive Tape - (1cm, 33m)
24 available PRT-10687
5.5 1   
Beginning Embedded Electronics - Power Supply Kit
Retired KIT-08373
30.3 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
Flexible Coolant Pipe - 1ft (1/2")
Retired TOL-12054
1.95 1   
Cannot be ordered at this time.
Papilio One - 500K
Retired DEV-11158
64.95 1   
Cannot be ordered at this time.
Multimeter Probes - Needle Tipped
Out of stock TOL-12078
5.5 1   
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
Total: 446.7