My Wish List

Favorited Favorite 2

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic OLED - (1.3in., 128x64)
Out of stock LCD-23453
14.95 1   
SparkFun Debugging Duck
In stock DUCK-24079
3.95 1   
SparkFun Qwiic Pocket Development Board - ESP32-C6
In stock DEV-22925
14.95 1   
USB 2.0 Mini Microphone Dongle
In stock COM-18488
5.95 1   
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
32.95 1   
Raspberry Pi Pico WH
Out of stock DEV-20174
7 1   
SparkFun Level Translator Breakout - PCA9306
In stock BOB-15439
4.95 1   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
5.95 1   
BeaglePlay
In stock DEV-22659
99 1   
IPS Touch Display with Speakers for Raspberry Pi - 10.1 Inch
Out of stock LCD-21318
119.95 1   
Cannot be ordered at this time.
SparkFun IoT RedBoard - ESP32 Development Board
In stock WRL-19177
29.95 1   
ESP32-C3 Mini Development Board
In stock WRL-18036
8.95 1   
ESP32 DevKitC Dual Antenna
Out of stock DEV-19900
14.95 1   
Cannot be ordered at this time.
SparkFun GNSS Chip Antenna Evaluation Board
Out of stock GPS-15247
14.25
You save:
14.25 (50%)
1   
Cannot be ordered at this time.
Flex Sensor 4.5"
31 available SEN-08606
17.95 1   
Servo to Pigtail Cable - Shrouded
Only 1 left! ROB-19224
1.5 1   
Servo to Alligator Clip Cable - Shrouded
Only 1 left! ROB-19223
1.5 1   
SparkFun PCB Ruler - 12 Inch
In stock TOL-15295
6.5 1   
SparkFun Qwiic ToF Imager - VL53L5CX
In stock SEN-18642
24.95 1   
Raspberry Pi Zero 2 W
In stock DEV-18713
15 1   
SparkFun MicroMod STM32 Processor
In stock DEV-17713
16.5 1   
USB Cable Extension - 1.5 Foot
Retired CAB-13309
1.46
You save:
0.49 (25%)
1   
Cannot be ordered at this time.
SparkFun MicroMod Teensy Processor
In stock DEV-16402
21.5 1   
Qwiic USB Hub - USB2514B
Out of stock SPX-18014
24.95 1   
Cannot be ordered at this time.
SWD Cable - 2x5 Pin
In stock CAB-15364
2.1 1   
WiFi Module - ESP8266 (4MB Flash)
In stock WRL-17146
7.5 1   
Silicon Labs BGM220 Explorer Kit
In stock DEV-17588
14.95 1   
USB 3.1 Cable A to C - 3 Foot
In stock CAB-14743
5.5 1   
Raspberry Pi HQ Camera Lens - 16mm Telephoto
20 available SEN-16761
50 1   
Raspberry Pi HQ Camera Lens - 6mm Wide Angle
Out of stock SEN-16762
25 1   
Raspberry Pi HQ Camera Module
In stock SEN-16760
50 1   
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
10.95 1   
USB Power Meter (Color TFT LCD)
In stock TOL-15571
26.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun Pressure Sensor Breakout - MS5803-14BA
27 available SEN-12909
64.5 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
Bus Pirate - v3.6a
In stock TOL-12942
32.5 1   
USB to Micro-B Adapter
In stock COM-14567
2.1 1   
Total: 982.95