MaaaaaaayBe!

by Malik

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
1.5 2   
Cannot be ordered at this time.
SparkFun Shield Development Pogobed Kit - UNO Compatible
Retired DEV-11188
49.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Arduino+LabVIEW Bundle
Retired DEV-11225
49.95 1   
Cannot be ordered at this time.
CMUcam v4
Retired DEV-10032
99.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
SN74HC165 Shift-In Breakout
Retired BOB-11512
15.8 4   
Cannot be ordered at this time.
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
32.85 3   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
4x4 Driver Shield
Retired DEV-11352
59.95 1   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
7 2   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
Magnet Ring - 3/16"
In stock COM-08914
4.2 4   
Magnetic Snap 18mm
Retired DEV-08682
0.49
You save:
1.46 (75%)
1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
13 2   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
49.75 5   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
RGB LED Chain - 20 LED Addressable
Retired COM-11020
34.95 1   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
1.9
You save:
4 (68%)
2   
Cannot be ordered at this time.
Servo Cable - Female to Female
Retired ROB-09187
2.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
LulzBot Mini 3D Printer
Retired TOL-13256
1250 1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
Total: 2074.4