Hackidemia workshops Afrimakers

by Member #420327

Favorited Favorite 0

Parts and tools necessary for Hackidemia workshops

Workshops:

-Basic micro-electronics -Air quality -RFID -Wearable technology -Soldering -Interactive books -Music making -Weather control

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
8.85 3   
Cannot be ordered at this time.
Science and Communication Circuits & Projects
Retired BOK-11132
12.95 1   
Cannot be ordered at this time.
Electronic Sensor Circuits & Projects
Retired BOK-11133
12.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
39.5 10   
Pulse Sensor
In stock SEN-11574
53.9 2   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
49.75 5   
Cannot be ordered at this time.
LED - Basic Red 3mm
In stock COM-00533
9 20   
LED - RGB Clear Common Cathode
In stock COM-00105
11.25 5   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
PICAXE USB Programming Cable
Retired PGM-08312
21.5 1   
Cannot be ordered at this time.
Starter Kit for Arduino - Flex
Retired DEV-11226
44.95 1   
Cannot be ordered at this time.
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
Makey Makey - Standard Kit
Retired WIG-11511
79.9
You save:
20 (20%)
2   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
110.4 4   
RFID Starter Kit - Retail
Retired RTL-11505
49.95 1   
Cannot be ordered at this time.
RFID Tag (125kHz)
Retired COM-08310
9.75 5   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Sew Electric
Retired BOK-12019
34.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
27.5 5   
Mini Photocell
In stock SEN-09088
4.8 3   
Carbon Monoxide Sensor - MQ-7
Only 11 left! SEN-09403
16.5 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
9V Battery Holder
In stock PRT-10512
3.5 1   
Third Hand
23 available TOL-09317
10.95 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Tool Kit - Intermediate (EU edition, 230VAC)
Retired TOL-11809
54.95 1   
Cannot be ordered at this time.
Servo - Hitec HS-425BB (Standard Size)
Only 9 left! ROB-11883
23.5 1   
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
21 6   
fabrickit Snap Brick - Male
Retired DEV-10297
1.95 1   
Cannot be ordered at this time.
fabrickit Snap Brick - Female
Retired DEV-10298
1.95 1   
Cannot be ordered at this time.
fabrickit Bare Brick
Retired DEV-10296
1.5 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
fabrickit Coin Cell Brick
Retired DEV-11258
19.95 1   
Cannot be ordered at this time.
fabrickit BricKit
Retired DEV-11811
29.95 1   
Cannot be ordered at this time.
Color Detector Sensor
Retired SEN-11195
49.95 1   
Cannot be ordered at this time.
Total: 1009.5