Sparkie

by OutOfController

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
Polarized Connectors - Housing (5-Pin)
In stock PRT-08098
0.45 1   
iPod Connector Female SMD
Retired DEV-08035
3.95 1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
JST Right Angle Connector - White
Retired PRT-08612
0.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector (SMD)
In stock PRT-12748
1.6 1   
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 10 Pin
In stock PRT-11376
0.75 1   
Quick Disconnect - Female 1/4" (bag of 50)
Retired PRT-11461
3.95 1   
Cannot be ordered at this time.
Quick Disconnect - Male 1/4" (bag of 50)
Retired PRT-11462
3.95 1   
Cannot be ordered at this time.
Arduino Display Adapter
Retired LCD-12087
9.95 1   
Cannot be ordered at this time.
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
Jumper Wire - JST to Female Connector
Retired PRT-08599
0.95
You save:
0.55 (37%)
1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
SparkFun ISP Pogo Adapter
Retired KIT-11591
13.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-12866
14.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
SparkFun MOSFET Power Controller
In stock PRT-11214
10.5 1   
ELastoLite Kit - 5x3 Inch - Blue
Retired COM-12834
49.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
HUB-ee Wheel - 180:1 Metric
Retired ROB-11668
34.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Yellow
Retired COM-11493
10.95 1   
Cannot be ordered at this time.
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
SparkFun H2OhNo! ATtiny Dev Board / Water Alarm
Retired DEV-12069
11.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
Color 24-Bit LCD 4.3" PSP 480x272
Retired LCD-08335
39.95 1   
Cannot be ordered at this time.
SparkFun Benchtop Power Board Kit
Retired KIT-12867
26.95 1   
Cannot be ordered at this time.
SparkFun WiFi Breakout - CC3000
Retired WRL-12072
34.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Circuit Scribe Lite Kit
Retired COM-13184
24.95 1   
Cannot be ordered at this time.
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
16.95 1   
SparkFun OpenSegment Shield
Retired DEV-13190
14.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Blue)
In stock COM-11408
3.5 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Total: 700.51