Sept 20, 2013

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
BNC Connector
Retired PRT-00672
79 20   
Cannot be ordered at this time.
BNC to IC Hook Cable
Retired CAB-00503
49.5 10   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
42 20   
Voltage Regulator - 5V
In stock COM-00107
21 20   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
25 10   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
45 10   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
104
You save:
5.5 (5%)
10   
RCA Jack
Retired PRT-08631
27
You save:
1.5 (5%)
30   
Cannot be ordered at this time.
RCA Jack Breakout
Retired PRT-08826
28.5 30   
Cannot be ordered at this time.
BNC Connector - Right Angle
In stock PRT-10550
55 20   
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
26.95 1   
Stomp Switch - DPDT
Retired COM-11151
39 20   
Cannot be ordered at this time.
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
29.75 5   
Cannot be ordered at this time.
TuxCase - Arduino Enclosure
Retired PRT-11667
49.9 2   
Cannot be ordered at this time.
ProtoBoard - Square 2"
19 available PRT-08811
35 10   
ProtoBoard - Rectangle 3"
Retired PRT-08815
45 10   
Cannot be ordered at this time.
SparkFun MiniMoto Breakout - DRV8830
Retired BOB-11890
94.5
You save:
5 (5%)
10   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
10.5 10   
Small Heatsink
In stock PRT-11510
49.75 5   
Theragrip Thermal Tape
Retired PRT-09771
19.75 5   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 974.93