HiR List

by Pete Marchetto

Favorited Favorite 0

Sensors for the V2 SPLOT prototype.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
9.95 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
BITalino - BioMedical Development Kit
Retired DEV-12750
209.95 1   
Cannot be ordered at this time.
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
11 2   
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
129 2   
SparkFun Barometric Sensor Breakout - T5403
Retired SEN-12039
29.9 2   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
25.9 2   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
83.9 2   
Cannot be ordered at this time.
SparkFun MOSFET Power Controller
In stock PRT-11214
42 4   
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
9.9 2   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
18 4   
SparkFun Audio Jack Breakout
In stock PRT-10588
4.2 4   
Audio Jack 3.5mm
In stock PRT-08032
6.4 4   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Battery Holder - 9V Drawer (Panel Mount)
Retired PRT-11368
99 20   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
45 20   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
49.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.6 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Black Metal Knob - 14x24mm
In stock COM-10002
3.2 2   
BNC Connector - Right Angle
In stock PRT-10550
11 4   
Binding Post - Black
In stock PRT-09740
0.9 2   
Binding Post - Red
In stock PRT-09739
0.9 2   
SparkFun Window Comparator
Retired WIG-10101
39.8 4   
Cannot be ordered at this time.
Total: 1075.55