Gotta Have It

by Member #510637

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Musical Instrument Shield Retail
Retired RTL-10780
30.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
SparkFun Sensor Kit
Retired DEV-12797
139.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
0.49
You save:
1.46 (75%)
1   
Cannot be ordered at this time.
BITalino - BioMedical Development Kit
Retired DEV-12750
209.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 13x18cm
Retired COM-12793
34.95 1   
Cannot be ordered at this time.
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Muscle Wire® - 0.005" Diameter (1 foot)
In stock COM-11899
1.6 1   
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-12848
59.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
66.4
You save:
3.5 (5%)
2   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
RFID Starter Kit - Retail
Retired RTL-11839
99.9 2   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
31 available SEN-12969
8.95 1   
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
Muscle Sensor v3
Retired SEN-13027
26.95 1   
Cannot be ordered at this time.
SMD LED - Red 1206 (strip of 25)
Retired PRT-12619
2.95 1   
Cannot be ordered at this time.
Total: 932.69