Qtechknow Creator Kit

by Qtechknow

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Diffused LED - Orange 10mm
Retired COM-12645
1.1 2   
Cannot be ordered at this time.
Diffused LED - Yellow 10mm
In stock COM-10634
1.2 2   
Diffused LED - Blue 10mm
In stock COM-10635
1.2 2   
Diffused LED - Green 10mm
In stock COM-10633
1.2 2   
Diffused LED - White 10mm
In stock COM-11121
1.2 2   
Diffused LED - Red 10mm
In stock COM-10632
1.2 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
Mini Pushbutton Switch
In stock COM-00097
1.35 3   
Mini Photocell
In stock SEN-09088
4.8 3   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Total: 56.5