Christmas

by Bjorn

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FadeCandy NeoPixel Driver - USB-Controlled Dithering
29 available COM-12821
24.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
9.95 1   
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
4.46
You save:
1.49 (25%)
1   
Cannot be ordered at this time.
Electric Imp
In stock WRL-11395
29.95 1   
Illuminated LED Eye Loupe
Only 4 left! TOL-09329
4.95 1   
Jumper Wires Premium 6" Mixed Pack of 100
In stock PRT-09194
24.95 1   
RFID Module - SM130 MIFARE® (13.56 MHz)
In stock SEN-10126
29.95 1   
SparkFun RFID Evaluation Shield - 13.56MHz
Only 7 left! DEV-10406
19.95 1   
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
SparkFun Car Diagnostics Kit Retail
Only 11 left! RTL-10769
59.95 1   
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
2.95 1   
Servo Cable - Female to Female
Retired ROB-09187
2.95 1   
Cannot be ordered at this time.
Servo Extension Cable - Female to Female (shrouded)
In stock ROB-08738
2.95 1   
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
1.95 1   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
19.95 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Only 2 left! GPS-08975
59.95 1   
Triple Axis Accelerometer Breakout - BMA180
Retired SEN-09723
29.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
59.96
You save:
14.99 (20%)
1   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
Retired SEN-09801
19.95 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
In stock SEN-10121
39.95 1   
Compass Module with Tilt Compensation - HMC6343
Retired SEN-08656
149.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
SparkFun IMU Fusion Board - ADXL345 & IMU3000
Retired SEN-10252
39.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
14.95 1   
Basic 16x2 Character LCD - RGB Backlight 5V
In stock LCD-10862
14.95 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Arduino Cookbook
Retired BOK-10625
37.95 1   
Cannot be ordered at this time.
Building Wireless Sensor Networks
Only 9 left! BOK-10324
28.95 1   
Trimpot 10K with Knob
In stock COM-09806
0.95 1   
IC Hook Test Leads
In stock CAB-00501
8.95 1   
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
Retired WRL-10415
21.95 1   
Cannot be ordered at this time.
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
13.95 1   
USB to RS232 Converter
Retired CAB-10270
6.95 1   
Cannot be ordered at this time.
Power Driver Shield Kit
Retired DEV-10305
19.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Red
Retired COM-09766
9.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
In stock PRT-10287
2.95 1   
7-Segment Serial Display - Kelly Green
Retired COM-09767
9.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
2.95 1   
7-Segment Serial Display - Yellow
Retired COM-09764
12.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
7.95 1   
SparkFun MOSFET Power Control Kit
Retired COM-10256
11.85 3   
Cannot be ordered at this time.
GS407 Breakout Board
Retired BOB-09945
4.95 1   
Cannot be ordered at this time.
PowerSwitch Tail
Retired COM-09842
19.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Only 2 left! LCD-09351
36.95 1   
Serial Enabled 20x4 LCD - Black on Green 5V
15 available LCD-09568
59.9 2   
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
Retired COM-00760
59.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
Jumper Wire - 6-Pin JST White
Retired ROB-08732
1.5 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
79.9 2   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
LiPoly Charger - Single Cell 3.7-7V Input
Retired PRT-00726
16.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Only 10 left! PRT-08483
12.95 1   
Arduino Mega 2560
Retired DEV-09949
117.9 2   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
39.06
You save:
6.89 (15%)
1   
Cannot be ordered at this time.
Arduino Fio
Retired DEV-09712
24.95 1   
Cannot be ordered at this time.
XBee 2mW Series 2.5 Chip Antenna
Retired WRL-08691
25.95 1   
Cannot be ordered at this time.
Voice Recognition Module - VRbot
Retired COM-09753
57.95 1   
Cannot be ordered at this time.
Polarized Connectors - Crimp Pins
Out of stock PRT-08100
7.8 4   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
27.52
You save:
1.28 (4%)
64   
MondoMatrix - Displayduino
Retired DEV-09970
69.95 1   
Cannot be ordered at this time.
MondoMatrix - LEDMatrix
Retired DEV-09972
94.95 1   
Cannot be ordered at this time.
Total: 1899.95


Start a project on
Hackster.io
with this stuff