Metroclass

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Third Hand
23 available TOL-09317
10.95 1   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
4.9 2   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Only 1 left! PRT-11710
6.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Diffused LED - RGB 10mm
In stock COM-11120
16.1 14   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
38.5 7   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
79.8 4   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
18 4   
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
3.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
13.5 6   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Out of stock COM-12661
5.95 1   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Total: 549.85