Innovation Club Fall

by Member #378866

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
SparkFun Pi Wedge
Retired KIT-12652
66
You save:
3.5 (5%)
10   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
SparkFun Joystick Shield Kit
Retired DEV-09760
10.46
You save:
8.54 (45%)
2   
Cannot be ordered at this time.
Big Dome Pushbutton - Red (Economy)
Retired COM-11960
11.9 2   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
116.35 13   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
35.8 4   
Solenoid - 5V (Small)
In stock ROB-11015
82.5 15   
Raspberry Pi - Model B+
Retired DEV-12994
119.85 3   
Cannot be ordered at this time.
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
134.85 3   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
Transistor - NPN (BC547)
Retired COM-08928
14.4
You save:
0.6 (4%)
30   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
149.5 10   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
34.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
69.93
You save:
3.57 (5%)
21   
Tank Treads
Retired ROB-00321
49.75 5   
Cannot be ordered at this time.
Wheel 32x7mm
Retired ROB-08901
20.85 3   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
50 20   
Magician Chassis
Retired ROB-12866
149.5 10   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
65 10   
Big Dome Pushbutton - Blue (Economy)
Retired COM-11962
5.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Green (Economy)
Retired COM-11961
11.9 2   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
9.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m (Chasing)
Retired COM-12928
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m (Chasing)
Retired COM-12930
9.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
44.85 3   
Cannot be ordered at this time.
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
14.95 1   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
14.95 1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
15 10   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
129.5 10   
Dual Motor GearBox
Retired ROB-00319
54.75 5   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
42 20   
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
9.9 2   
Cannot be ordered at this time.
DC Brushless Fan - 80x80x15mm (5V)
Retired COM-09649
11.9 2   
Cannot be ordered at this time.
Shift Register 8-Bit High-Power - TPIC6B595
Retired COM-00734
22.5 10   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
59.75 5   
Flex Sensor 4.5"
31 available SEN-08606
89.75 5   
SoftPot Membrane Potentiometer - 500mm
In stock SEN-08681
51.9 2   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
25.9 2   
SoftPot Membrane Potentiometer - 100mm
Retired SEN-08607
13.9 2   
Cannot be ordered at this time.
Total: 2044.94