RFID Reader ID-3LA (125 kHz)
SEN-11862
Product Overview
RFID (radio-frequency identification) is the wireless non-contact use of radio-frequency electromagnetic fields, for the purposes of identifying and tracking tags attached to objects. This is the ID-3LA, a very simple to use RFID reader module from ID Innovations. The only holdups are the 2mm pin spacing and you will need an external antenna. Power the module, hold up a 125kHz card, and get a serial string output containing the unique ID of the card.
Note: The new ID-3LA is essentially the same as the ID-2, but has a lower voltage input.
Important: The ID-3LA requires an external antenna to function. For more information, please refer to the datasheet.
Similar Items
Hookup Accessories
Features & Specs
- 2.8~5V supply
- 125kHz read frequency
- EM4001 64-bit RFID tag compatible
- 9600bps TTL and RS232 output
- Magnetic stripe emulation output
- 19x21mm
Documentation
Customer Reviews

RFID Reader ID-3LA (125 kHz)
$27.95
SEN-11862