RFID Reader Module - ID-20LA (125 kHz)
SEN-11828

RFID Reader Module - ID-20LA (125 kHz)

SKU: SEN-11828

A no-contact, low-voltage 125kHz RFID reader module supporting ASCII, Wiegand26, and Magnetic ABA Track2 serial data formats at a range of 18cm.

$37.50
In stock
SKU
SEN-11828
In stock
Stock/Discounts

Helpful Documentation

Product Overview

RFID (radio-frequency identification) is the wireless non-contact use of radio-frequency electromagnetic fields for the purposes of identifying and tracking tags attached to objects. With this ID-20LA RFID Reader module from ID Innovations, you can read standard 125kHz tags and cards at a range of 180mm to bring wireless identification to your next project! Simply power the module, present a compatible card, and the ID-20LA outputs a clean serial string containing the card's unique ID. The module will handle all of the complex RF decoding internally, so all your microcontroller needs to do is listen for incoming serial data.

Simple 125kHz RFID Tracking

Despite its small footprint, this module is highly adaptable to different hardware setups and communication standards.

  • Multi-Format Support: The RFID module supports ASCII, Wiegand26, and Magnetic ABA Track2 data formats, enabling easy interfacing with a wide range of microcontrollers and existing security systems.
  • Low-Voltage Operation: Operating on a flexible 2.8V to 5.0V range @ 45mA, this version provides a lower voltage input than older alternatives, making it ideal for battery-powered setups and 3.3V systems.

An ID Innovations RFID module connected to a SparkFun RFID USB-C Reader detecting a 125 kHz RFID card.

Please be aware that this module features a 2mm pin spacing, which is slightly tighter than standard 0.1-inch breadboard spacing. We offer multiple breakouts designed exclusively for connecting to ID Innovations RFID modules (see the right-hand column or the Similar Items section below for options). With the exception of a pin, the ID-20LA is functionally compatible with the older ID-20 RFID module, but has a lower input voltage.

With its broad data-format compatibility and energy-efficient design, this module provides a reliable way to add contactless tracking to your hardware.

Features & Specs

  • Frequency: 125kHz (nominal)
  • Card Format: EM 4001 or compatible
  • Read Range: Up to 180mm
  • Encoding: Manchester 64-bit, modulus 64
  • Power Requirement: 2.8VDC - 5VDC @ 45mA
  • RF I/O Output Current: ±200mA PKPK
  • Certification: CE, C-TICK, ROHS, FCC

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RFID Reader Module - ID-20LA (125 kHz)
RFID Reader Module - ID-20LA (125 kHz)
$37.50
SEN-11828
$37.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing