SparkFun RFID USB Reader
SEN-09963

SparkFun RFID USB Reader

SKU: SEN-09963

A simple USB-to-serial base unit for ID-3LA, ID-12LA, and ID-20LA RFID readers. Features an FTDI chip, mini-B USB connection, and a configurable buzzer.

$29.95
In stock
Only 1 left
SKU
SEN-09963
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Reading 125kHz RFID tags doesn't have to involve complex wiring or confusing code. The SparkFun RFID USB Reader is a simple USB-to-serial base unit designed specifically for the ID-12LA and ID-20LA reader modules from ID Innovations. Measuring just 1.4 by 1.2 inches, this reader takes up minimal space on your workbench or inside a custom enclosure.

While most ID Innovations modules have an internal antenna, ID-3XX modules will likely require an external antenna to function. Users should consult with the module's datasheet before purchasing.

A SparkFun RFID USB Reader, equipped with an ID-12 RFID module, ready to scan an RFID tag.

Easy RFID Integration

Getting started with the RFID USB Reader is incredibly straightforward! Simply plug your compatible reader into the 2mm-spaced SMD headers, connect a mini-B USB cable, and open your preferred terminal program at 9600bps 8N1. When you scan a tag, the unique 32-bit ID will immediately populate on your screen.

  • Visual and Audio Feedback: Features an onboard read LED and a magnetic buzzer that provide instant confirmation of a successful scan.
  • Stealth Mode: If your project requires silent operation, you can easily disable the audio feedback by clearing the solder bridge on the BUZZ jumper.

Please note that this base unit does NOT include an RFID reader module, which will need to be purchased separately. If you are looking for an alternative connection standard, we also offer an updated USB-C version of this board with additional configuration options.

Features & Specs

  • Voltage In: Typically 5V via USB
  • USB mini-B Connector
  • FTDI232RL USB-to-Serial Converter
  • ID-Innovations RFID Reader Module Footprint
  • Read LED
  • Buzzer
  • Jumpers
    • Buzzer: BUZZ
    • Tune: TUNE
  • Board Dimensions: 1.4" x 1.2" x 0.57" (35.6mm x 30.5mm x 14.48mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Featured image of the SparkFun RFID USB Reader.
SparkFun RFID USB Reader
$29.95
SEN-09963
$29.95 retail price.

Available Discounts

  • $28.45 | 10+ units
  • $26.96 | 25+ units
  • $25.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing