RFID Glass Capsule (125kHz)
SEN-09416

RFID Glass Capsule (125kHz)

SKU: SEN-09416

This cylindrical glass, 125kHz RFID tag features a read-only 32-bit ID and is fully compatible with ID-3LA, ID-12LA, and ID-20LA reader modules.

$5.75
In stock
Only 1 left
SKU
SEN-09416
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a cylindrical glass RFID tag; it's very similar to those implanted in pets for identification. But really, guys, it's not for use inside your body. Please don't implant this thing into yourselves or your loved ones. Each tag comes with a unique 32-bit ID code and is not reprogrammable. The carrier frequency of this tag is 125kHz, so it works great with the ID-3LA, ID-12LA, and ID-20LA RFID reader modules. 

We tested this RFID tag with one of our ID-12LA readers and measured a maximum read distance of about 10mm.

Features & Specs

  • Tiny RFID tag
  • 32-bit unique ID - non-reprogrammable
  • 125kHz read frequency
  • EM4001 ISO-based RFID IC
  • Manchester encoding
  • Width: 12.25mm
  • Diameter: 1.93mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RFID Glass Capsule (125kHz)
RFID Glass Capsule (125kHz)
$5.75
SEN-09416
$5.75 retail price.

Available Discounts

  • $5.46 | 25+ units
  • $5.18 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing