RFID Button - 16mm (125kHz)
SEN-09417
RFID Button - 16mm (125kHz)
SKU: SEN-09417
$4.50
In stock
SKU
SEN-09417
Product Overview
This is a simple, thumbnail-size RFID tag. These tags are great for sensing presence, identification, etc., and they're small, so they can be easily sewn into clothing or inserted into enclosures. Each tag comes with a unique 32-bit ID code and is not reprogrammable. The carrier frequency of this tag is 125kHz, so it works great with our ID-2, ID-12 and ID-20 RFID readers.
We tested this RFID tag with one of our ID-12 readers and measured a maximum read distance of about 32mm.
Features:
- 32-bit unique ID - non-reprogrammable
- 125kHz read frequency
- EM4001 ISO based RFID IC
- Manchester encoding
Dimensions:
- Diameter: 16mm
- Thickness: 1.85mm
Hookup Accessories
Features & Specs
- 32-bit unique ID - non-reprogrammable
- 125kHz read frequency
- EM4001 ISO based RFID IC
- Manchester encoding
- Diameter: 16mm
- Thickness: 1.85mm
Customer Reviews

RFID Button - 16mm (125kHz)
$4.50
SEN-09417
Stock and Customer Discounts
$4.5 retail price.
Available Discounts
- $4.28 | 25+ units
- $4.05 | 100+ units