SparkFun RFID Qwiic Reader
SEN-15191

SparkFun RFID Qwiic Reader

SKU: SEN-15191

Simplify 125kHz RFID integration with this Qwiic-enabled, I2C-based breakout board that automatically buffers up to 20 timestamped scans for easy retrieval.

$23.50
In stock
SKU
SEN-15191
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun RFID Qwiic Reader takes the hassle out of integrating low-frequency 125kHz RFID scanning into your projects. Designed as an easy-to-use I2C breakout board for the ID-3LAID-12LA, and ID-20LA reader modules from ID Innovations, it eliminates the need for complex serial parsing. Simply plug a compatible reader into the socket, attach a Qwiic cable, connect the Qwiic RFID reader's INT pin, and you are ready to scan.

While most ID Innovations modules have an internal antenna, ID-3XX modules will likely require an external antenna to function. Users should consult with the module's datasheet before purchasing.

Smart Data Handling

Utilizing an onboard ATtiny84A microcontroller, this breakout does the heavy lifting for you. When a 125kHz RFID card is scanned, the board captures the six-byte ID tag, attaches a precise timestamp, and places it on an internal stack that safely holds up to 20 unique scans at once. This stored information is then easily accessible using simple I2C commands, freeing up your main microcontroller to focus on other tasks.

An RFID Reader connected to a SparkFun RedBoard Artemis Nano via Qwiic.

I2C RFID Scanning

Thanks to the Qwiic connect system, you can supply 3.3V power and communicate with the board without soldering. While the I2C data flows cleanly through the Qwiic cable, you'll still need to solder or connect the interrupt pin if you decide to use that to indicate when an RFID card has been read.

  • Audio and Visual Alerts: The board includes a red LED and a magnetic buzzer for immediate scan confirmation. If your project needs to be silent, a simple jumper cut disables the buzzer.
  • Breadboard Friendly: Standard 0.1-inch spaced pins are broken out alongside the Qwiic connectors for users who prefer traditional soldering or breadboard prototyping.
  • Address Configuration: The default I2C address is 0x13, with a jumper available to switch to 0x14, and is fully software-configurable for ultimate flexibility.

Be aware that a multiplexer (Mux) is required to communicate with multiple RFID Readers on a single bus. If you need to use more than one RFID Reader sensor, consider using the Qwiic Mux Breakout.

Whether you are building an automated access control system or an interactive display, this board provides a dependable way to incorporate RFID tracking into your Qwiic I2C system.

Features & Specs

  • Voltage In: 3.3V via Qwiic
  • 2x Qwiic Connector
  • ID-Innovations RFID Read Module Footprint
  • Default I2C Address: 0x13 to 0x14
  • LEDs
    • Power
    • Read
  • Magnetic Buzzer
  • Jumpers
    • Interrupt: INT
    • Buzzer: BUZZER
    • Connects the I2C Pull-Up: I2C
    • Change Default I2C Address: ADR
  • Board Dimensions: 1.00" x 1.24" (25.4mm x 31.5mm)
  • Weight: 0.23oz (6.6g)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RFID Qwiic Reader
SparkFun RFID Qwiic Reader
$23.50
SEN-15191
$23.5 retail price.

Available Discounts

  • $22.33 | 10+ units
  • $21.15 | 25+ units
  • $19.98 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing