This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

OpenMV LCD Shield
LCD-16777

OpenMV LCD Shield

SKU: LCD-16777

The LCD Shield gives your OpenMV Camera the ability to display what it sees on-the-go while not connected to your computer.

Out of stock
SKU
LCD-16777

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The LCD Shield gives your OpenMV Camera the ability to display what it sees on-the-go while not connected to your computer. This shield features a 1.8" 128x160 16-bpp (RGB565) TFT LCD display with a controllable backlight. Your OpenMV Cam's firmware already has built-in support for controlling the LCD Shield using the LCD module.

The LCD Shield is great for robotic applications where you need to debug your OpenMV Cam in the field - like when debugging a line following robot. For example, you can use the LCD Shield to display the frame buffer after you've thresholded and drawn markups on an image.

Hookup Accessories

Features & Specs

  • Screen Type - 1.8" TFT LCD
  • Horizontal Resolution - 128 pixels (28.03mm), 0.18mm pixel pitch
  • Vertical Resolution - 160 pixels (35.04mm), 0.18mm pixel pitch
  • Display Colors - 64K 16-bit RGB565
  • Power Consumption
  • Idle Backlight Off - < 1mA @ 3.3V (> 100mA w/ Cam)
  • Idle Backlight On - 30mA @ 3.3V (130mA w/ Cam)
  • Active Backlight Off - 10mA @ 3.3V (150mA w/ Cam)
  • Active Backlight On - 40mA @ 3.3V (180mA w/ Cam)
  • Dimensions
  • Weight - 13g
  • Length - 48mm
  • Width - 38mm
  • Height - 13mm
  • Temperature Range
  • Storage - -30°C to 80°C
  • Operating - -20°C to 70°C

Customer Reviews

OpenMV LCD Shield
OpenMV LCD Shield LCD-16777

Stock and Customer Discounts

$21.5 retail price.

Available Discounts

  • $20.43 | 10+ units
  • $18.28 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing