SparkFun TFT LCD Breakout - 1.8" (128x160)
LCD-15143

SparkFun TFT LCD Breakout - 1.8" (128x160)

SKU: LCD-15143

Add vibrant graphics and expandable multimedia storage to your project with this 1.8-inch, SPI-controlled TFT LCD breakout.

$34.95
In stock
SKU
LCD-15143
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Adding visual interfaces to a project shouldn't consume all of your microcontroller's memory or pins. The SparkFun TFT LCD Breakout provides a vibrant, highly adaptable 1.8-inch display designed to make adding graphics and user interfaces incredibly straightforward. With a resolution of 128x160 RGB pixels and up to an 18-bit configurable color depth, this screen provides a bright, crisp canvas for your custom electronics!

Built-in Storage and Control

To make sure your microcontroller doesn't get bogged down while storing heavy graphics, this board includes integrated, expandable storage.

  • Shared SPI Bus: The display operates over a standard 4-wire SPI interface and includes an onboard microSD card slot. By sharing the same SPI bus, you keep your required pin count low while adding massive storage capacity for your multimedia files and images.
  • HyperDisplay Supported: We have tailored our SparkFun HyperDisplay library to include a dedicated driver for this board. This makes it as simple as possible to draw shapes, text, and graphics.
  • Flexible Power: The TFT LCD Breakout comfortably handles both 5V and 3.3V logic to pair with your favorite microcontroller.

Since loading images can be memory-intensive we highly recommend pairing this display with a controller that has ample RAM, like the SparkFun Thing Plus.

A demo showing the SparkFun TFT LCD Breakout's color range.

A Customizable Footprint

Out of the box, the display comes mounted to a large backing PCB with secure mounting holes for standard installations. If your project has tight space constraints, the board features a unique v-scored design. You can simply remove the display module, snap off the lower half of the backing board, and re-insert the screen, leaving you with a minimal frame that integrates seamlessly into custom enclosures.

With vibrant color depth, adjustable PWM backlighting, and built-in expandable storage, this breakout provides a complete visual hardware solution. Grab a microSD card and your favorite microcontroller, and you will have a colorful interface up and running in no time!

Features & Specs

  • 128 x 160 RGB pixels
  • Up to 18 bit configurable color depth
  • 2x PWM controllabele LED backlight
  • microSD Card Slot
  • V-Score for Minimal Footprint Setup

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun TFT LCD Breakout - 1.8" (128x160)
SparkFun TFT LCD Breakout - 1.8" (128x160)
$34.95
LCD-15143
$34.95 retail price.

Available Discounts

  • $33.20 | 10+ units
  • $31.46 | 25+ units
  • $29.71 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing